Motor operated valve, ICM 20
148X1322
Function: Motor operated valve, Connection standard: ANSI/ASME B1.20.1
Function: Motor operated valve, Connection standard: ANSI/ASME B1.20.1
Gross weight | 4.52 Kg |
Net weight | 0.007 Kg |
Volume | 0.007 Liter |
EAN | 5702428558266 |
Gross weight | 4.52 Kg |
Net weight | 0.007 Kg |
Volume | 0.007 Liter |
EAN | 5702428558266 |
Cable length [in] | 118 in |
Cable length [m] | 3 m |
Connection size [in] | 3/4 in |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Direction | Straightway |
Function | Motor operated valve |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ICAD 600A |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product Name Description | Motor operated valve |
Quantity per packing format | 1 pc |
Top cover | Actuator |
Type | ICM 20 |
Cable length [in] | 118 in |
Cable length [m] | 3 m |
Connection size [in] | 3/4 in |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Direction | Straightway |
Function | Motor operated valve |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ICAD 600A |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product Name Description | Motor operated valve |
Quantity per packing format | 1 pc |
Top cover | Actuator |
Type | ICM 20 |