Strainer, FIA 20

148X1058

Connection material: Steel, Weave fineness [µm]: 250

Product details

Gross weight 1.62 Kilogram
Net weight 0.007 Kilogram
Volume 0.777 Liter
EAN 5702428979757

 

Connection material Steel
Connection size [in] 3/4 in
Connection standard ASME B 16.11
Connection type Socket weld
Direction Straightway
Filter version Standard version
In scope of WEEE and contain batteries No
Packing format Single pack
Port size (Nominal) [in] 3/4 in
Product description Filter with element
Product group Regionally specified kits
Product Name Description Strainer
Quantity per packing format 1 pc
Type FIA 20
Weave fineness [Mesh] 72 Mesh
Weave fineness [µm] 250 µm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality