Motor operated valve, ICM 65

148X0892

Function: Motor operated valve

Product details

Gross weight 0.007 Kg
Net weight 0.007 Kg
Volume 0.777 Liter
EAN 5702428926614

 

Cable length [in] 118 in
Cable length [m] 3 m
Direction Straightway
Function Motor operated valve
In scope of WEEE and contain batteries No
Packing format Single pack
Parts included ICAD 1200A
Product description Motor operated valve
Product group Regionally specified kits
Product Name Description Motor operated valve
Quantity per packing format 1 pc
Top cover Actuator
Type ICM 65

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality