Multifunction valve body, ICV 25 (H)A4A valve
148X0865
Product description: Motor operated valve, Type: ICV 25 (H)A4A valve
Product description: Motor operated valve, Type: ICV 25 (H)A4A valve
Gross weight | 9.777 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428926669 |
Gross weight | 9.777 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428926669 |
Cable length [in] | 118 in |
Cable length [m] | 3 m |
Connection type | Butt weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ICAD 600A |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product Name Description | Multifunction valve body |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Top cover | Actuator |
Type | ICV 25 |
Cable length [in] | 118 in |
Cable length [m] | 3 m |
Connection type | Butt weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ICAD 600A |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product Name Description | Multifunction valve body |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Top cover | Actuator |
Type | ICV 25 |