ICM 40

148X0862

Function: Motor operated valve

Product details

Gross weight 15.22 Kilogram
Net weight 0.007 Kilogram
Volume 47.2 Liter
EAN 5702428926690

 

Cable length [in] 118 in
Cable length [m] 3 m
Contain batteries No
Direction Straightway
Function Motor operated valve
Packing format Single pack
Parts included ICAD 1200A
Product description Motor operated valve
Product group Regionally specified kits
Product name Motor operated valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Top cover Actuator
Type ICM 40

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality