Strainer, FIA 20

148X0548

Connection material: Steel, Weave fineness [µm]: 250

Product details

Gross weight 4.34 Kg
Net weight 0.007 Kg
Volume 0.777 Liter
EAN 5702428891486

 

Connection material Steel
Connection size [in] 3/4 in
Connection standard ASME B 36.10M SCHEDULE 80
Connection type Butt weld
Direction Straightway
Filter version Standard version
In scope of WEEE and contain batteries No
Packing format Single pack
Product description Filter with element
Product group Regionally specified kits
Product Name Description Strainer
Quantity per packing format 1 pc
REACH Candidate List substances No
Type FIA 20
Weave fineness [Mesh] 72 Mesh
Weave fineness [µm] 250 µm

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality