Pilot operated servo valve, ICS 25-10-STD
148X0189
Type: ICS 25-10-STD, Connection size [in]: 3/4 in, Connection type: Socket weld, Connection standard: ASME B 16.11, 58.0 psig - 319.0 psig
Type: ICS 25-10-STD, Connection size [in]: 3/4 in, Connection type: Socket weld, Connection standard: ASME B 16.11, 58.0 psig - 319.0 psig
Gross weight | 5.92 Kg |
Net weight | 0.007 Kg |
Volume | 0.777 Liter |
EAN | 5702428489676 |
Gross weight | 5.92 Kg |
Net weight | 0.007 Kg |
Volume | 0.777 Liter |
EAN | 5702428489676 |
China RoHS compliance | Out of scope |
Connection size [in] | 3/4 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Port size (Nominal) [in] | 3/8 in |
Pressure range [psig] Pe [Max] | 319 psig |
Pressure range [psig] Pe [Min] | 58 psig |
Product description | Inlet press. regulator |
Product group | Regionally specified kits |
Product Name Description | Pilot operated servo valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Top cover | 1 function module |
Type | ICS 25-10-STD |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Connection size [in] | 3/4 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Port size (Nominal) [in] | 3/8 in |
Pressure range [psig] Pe [Max] | 319 psig |
Pressure range [psig] Pe [Min] | 58 psig |
Product description | Inlet press. regulator |
Product group | Regionally specified kits |
Product Name Description | Pilot operated servo valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Top cover | 1 function module |
Type | ICS 25-10-STD |
UK RoHS compliance | Out of scope |