Strainer, FIA 50
148X0135
Connection type: Socket weld, Inlet connection type: Socket weld, Weave fineness [µm]: 150
Connection type: Socket weld, Inlet connection type: Socket weld, Weave fineness [µm]: 150
Gross weight | 3.56 Kg |
Net weight | 0.007 Kg |
Volume | 0.777 Liter |
EAN | 5702428488327 |
Gross weight | 3.56 Kg |
Net weight | 0.007 Kg |
Volume | 0.777 Liter |
EAN | 5702428488327 |
Connection material | Steel |
Connection size [in] | 2 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
Filter version | Standard version |
In scope of WEEE and contain batteries | No |
Inlet connection type | Socket weld |
Packing format | Single pack |
Product description | Filter with element |
Product group | Regionally specified kits |
Product Name Description | Strainer |
Quantity per packing format | 1 pc |
Type | FIA 50 |
Weave fineness [Mesh] | 100 Mesh |
Weave fineness [µm] | 150 µm |
Connection material | Steel |
Connection size [in] | 2 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
Filter version | Standard version |
In scope of WEEE and contain batteries | No |
Inlet connection type | Socket weld |
Packing format | Single pack |
Product description | Filter with element |
Product group | Regionally specified kits |
Product Name Description | Strainer |
Quantity per packing format | 1 pc |
Type | FIA 50 |
Weave fineness [Mesh] | 100 Mesh |
Weave fineness [µm] | 150 µm |