Strainer, FIA 65
148X0112
Connection type: Butt weld, Inlet connection type: Butt weld, Weave fineness [µm]: 500
Connection type: Butt weld, Inlet connection type: Butt weld, Weave fineness [µm]: 500
Gross weight | 5.7 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428487924 |
Gross weight | 5.7 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428487924 |
Connection material | Steel |
Connection size [in] | 2 1/2 in |
Connection standard | ASME B 36.10 SCHEDULE 40 |
Connection type | Butt weld |
Direction | Straightway |
Filter version | Standard version |
In scope of WEEE and contain batteries | No |
Inlet connection type | Butt weld |
Packing format | Single pack |
Product description | Filter with element |
Product group | Regionally specified kits |
Product Name Description | Strainer |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | FIA 65 |
Weave fineness [Mesh] | 38 Mesh |
Weave fineness [µm] | 500 µm |
Connection material | Steel |
Connection size [in] | 2 1/2 in |
Connection standard | ASME B 36.10 SCHEDULE 40 |
Connection type | Butt weld |
Direction | Straightway |
Filter version | Standard version |
In scope of WEEE and contain batteries | No |
Inlet connection type | Butt weld |
Packing format | Single pack |
Product description | Filter with element |
Product group | Regionally specified kits |
Product Name Description | Strainer |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | FIA 65 |
Weave fineness [Mesh] | 38 Mesh |
Weave fineness [µm] | 500 µm |
Proposition 65 |
|
Proposition 65 |
|