Display, GDA

148H6252

Gas detecting sensor version: Heavy Duty

Product details

Gross weight 0.094 Kilogram
Net weight 0.046 Kilogram
Volume 0.742 Liter
EAN 5715162163474

 

Division 40
Equipment LCD display
Gas detecting sensor version Heavy Duty
In scope of WEEE and contain batteries No
Packing format Multi pack
PFAS content [Yes/No] No
Product group Sensors spare parts
Product name Display
Quantity per packing format 10 pc
Relative humidity (RH) [%] [Max] 90 %
Relative humidity (RH) [%] [Min] 15 %
Temperature range [°C] [Max] 50 °C
Temperature range [°C] [Min] -25 °C
Temperature range [°F] [Max] 122 °F
Temperature range [°F] [Min] -13 °F
Type GDA

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality