Display, GDA

148H6251

Gas detecting sensor version: Premium Uptime

Product details

Gross weight 0.424 Kilogram
Net weight 0.115 Kilogram
Volume 3.119 Liter
EAN 5715162163450

 

Equipment LCD display
Gas detecting sensor version Premium Uptime
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Sensors spare parts
Product name Display
Quantity per packing format 10 pc
Relative humidity (RH) [%] [Max] 90 %
Relative humidity (RH) [%] [Min] 15 %
Temperature range [°C] [Max] 40 °C
Temperature range [°C] [Min] 0 °C
Temperature range [°F] [Max] 104 °F
Temperature range [°F] [Min] 32 °F
Type GDA

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality