Display, GDA

148H6250

Gas detecting sensor version: Premium Flex

Product details

Gross weight 0.21 Kilogram
Net weight 0.063 Kilogram
Volume 1.252 Liter
EAN 5715162163443

 

Contain batteries No
Equipment LCD display
Gas detecting sensor version Premium Flex
Packing format Multi pack
Product group Sensors spare parts
Product name Display
Quantity per packing format 8 pc
Relative humidity (RH) [%] [Max] 90 %
Relative humidity (RH) [%] [Min] 15 %
Temperature range [°C] [Max] 50 °C
Temperature range [°C] [Min] -20 °C
Temperature range [°F] [Max] 122 °F
Temperature range [°F] [Min] -4 °F
Type GDA

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality