Gas detection unit, Basic
148H6024
Gas detecting sensor version: Basic +, Sensor 1 type: Semiconductor, Refrig. range [ppm] sensor1: 0 - 1000
Gas detecting sensor version: Basic +, Sensor 1 type: Semiconductor, Refrig. range [ppm] sensor1: 0 - 1000
Gross weight | 0.363 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 1.264 Liter |
EAN | 5714279919806 |
Gross weight | 0.363 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 1.264 Liter |
EAN | 5714279919806 |
Alarmlimits high [ppm] sensor1 | 900 ppm |
Alarmlimits low [ppm] sensor1 | 500 ppm |
Equipment | Buzzer & Light |
Frequency [Hz] | 50/60 Hz |
Gas detecting sensor version | Basic + |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Cable gland Complete unit Mounting kit Calibration Certificate |
Power consumption [A] | 0.25 A |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
Refrig. range [ppm] sensor1 [Max] | 1000 ppm |
Refrig. range [ppm] sensor1 [Min] | 0 ppm |
Refrigerants | R717 |
Relative humidity (RH) [%] [Max] | 90 % |
Relative humidity (RH) [%] [Min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Semiconductor |
Supply voltage [V] AC [max] | 29 V |
Supply voltage [V] AC [min] | 19 V |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [min] | 19 V |
Supply voltage [V] DC [min] | 19 V |
Temperature range [°C] [Max] | 50 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 122 °F |
Temperature range [°F] [Min] | -40 °F |
Type | Basic |
Alarmlimits high [ppm] sensor1 | 900 ppm |
Alarmlimits low [ppm] sensor1 | 500 ppm |
Equipment | Buzzer & Light |
Frequency [Hz] | 50/60 Hz |
Gas detecting sensor version | Basic + |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Cable gland Complete unit Mounting kit Calibration Certificate |
Power consumption [A] | 0.25 A |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
Refrig. range [ppm] sensor1 [Max] | 1000 ppm |
Refrig. range [ppm] sensor1 [Min] | 0 ppm |
Refrigerants | R717 |
Relative humidity (RH) [%] [Max] | 90 % |
Relative humidity (RH) [%] [Min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Semiconductor |
Supply voltage [V] AC [max] | 29 V |
Supply voltage [V] AC [min] | 19 V |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [min] | 19 V |
Supply voltage [V] DC [min] | 19 V |
Temperature range [°C] [Max] | 50 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 122 °F |
Temperature range [°F] [Min] | -40 °F |
Type | Basic |