Gas detection unit, Premium
148H6012
Gas detecting sensor version: Premium Duplex, Sensor 1 type: Electrochemical, Refrig. range [ppm] sensor1: 0 - 300
Gas detecting sensor version: Premium Duplex, Sensor 1 type: Electrochemical, Refrig. range [ppm] sensor1: 0 - 300
Gross weight | 0.658 Kilogram |
Net weight | 0.507 Kilogram |
Volume | 0.777 Liter |
EAN | 5714279919905 |
Gross weight | 0.658 Kilogram |
Net weight | 0.507 Kilogram |
Volume | 0.777 Liter |
EAN | 5714279919905 |
Alarmlimits high [ppm] sensor1 | 150 ppm |
Alarmlimits low [ppm] sensor1 | 25 ppm |
Alarmlimits low [ppm] sensor2 | 30000 ppm |
China RoHS compliance | Out of scope |
Equipment | LCD display |
EU RoHS compliance | Out of scope |
Gas detecting sensor version | Premium Duplex |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included |
Cable gland Complete unit Mounting kit Calibration Certificate |
Power consumption [A] | 0.21 A |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrig. range [ppm] sensor1 [Max] | 300 ppm |
Refrig. range [ppm] sensor1 [Min] | 0 ppm |
Refrig. range [ppm] sensor2 [Max] | 140000 ppm |
Refrig. range [ppm] sensor2 [Min] | 0 ppm |
Refrigerants | R717 |
Relative humidity (RH) [%] [Max] | 90 % |
Relative humidity (RH) [%] [Min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Electrochemical |
Sensor 2 type | Pellistor |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [min] | 19 V |
Supply voltage [V] DC [min] | 19 V |
Temperature range [°C] [Max] | 50 °C |
Temperature range [°C] [Min] | -20 °C |
Temperature range [°F] [Max] | 122 °F |
Temperature range [°F] [Min] | -4 °F |
Type | Premium |
UK RoHS compliance | Out of scope |
Alarmlimits high [ppm] sensor1 | 150 ppm |
Alarmlimits low [ppm] sensor1 | 25 ppm |
Alarmlimits low [ppm] sensor2 | 30000 ppm |
China RoHS compliance | Out of scope |
Equipment | LCD display |
EU RoHS compliance | Out of scope |
Gas detecting sensor version | Premium Duplex |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included |
Cable gland Complete unit Mounting kit Calibration Certificate |
Power consumption [A] | 0.21 A |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrig. range [ppm] sensor1 [Max] | 300 ppm |
Refrig. range [ppm] sensor1 [Min] | 0 ppm |
Refrig. range [ppm] sensor2 [Max] | 140000 ppm |
Refrig. range [ppm] sensor2 [Min] | 0 ppm |
Refrigerants | R717 |
Relative humidity (RH) [%] [Max] | 90 % |
Relative humidity (RH) [%] [Min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Electrochemical |
Sensor 2 type | Pellistor |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [min] | 19 V |
Supply voltage [V] DC [min] | 19 V |
Temperature range [°C] [Max] | 50 °C |
Temperature range [°C] [Min] | -20 °C |
Temperature range [°F] [Max] | 122 °F |
Temperature range [°F] [Min] | -4 °F |
Type | Premium |
UK RoHS compliance | Out of scope |