Gas detection unit, Premium
148H6007
Gas detecting sensor version: Premium Uptime, Sensor 1 type: Electrochemical, Refrig. range [ppm] sensor1: 0 - 100
Gas detecting sensor version: Premium Uptime, Sensor 1 type: Electrochemical, Refrig. range [ppm] sensor1: 0 - 100
Gross weight | 1.742 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 3.92 Liter |
EAN | 5714279919950 |
Gross weight | 1.742 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 3.92 Liter |
EAN | 5714279919950 |
Alarmlimits high [ppm] sensor1 | 35 ppm |
Alarmlimits low [ppm] sensor1 | 25 ppm |
China RoHS compliance | Out of scope |
Equipment |
UPS LCD display Buzzer & Light |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Gas detecting sensor version | Premium Uptime |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Cable gland Complete unit Mounting kit Calibration Certificate |
Power consumption [A] | 0.06 A |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
Refrig. range [ppm] sensor1 [Max] | 100 ppm |
Refrig. range [ppm] sensor1 [Min] | 0 ppm |
Refrigerants | R717 |
Relative humidity (RH) [%] [Max] | 90 % |
Relative humidity (RH) [%] [Min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Electrochemical |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Temperature range [°C] [Max] | 40 °C |
Temperature range [°C] [Min] | 0 °C |
Temperature range [°F] [Max] | 104 °F |
Temperature range [°F] [Min] | 32 °F |
Type | Premium |
UK RoHS compliance | Out of scope |
Alarmlimits high [ppm] sensor1 | 35 ppm |
Alarmlimits low [ppm] sensor1 | 25 ppm |
China RoHS compliance | Out of scope |
Equipment |
UPS LCD display Buzzer & Light |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Gas detecting sensor version | Premium Uptime |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Cable gland Complete unit Mounting kit Calibration Certificate |
Power consumption [A] | 0.06 A |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 10 pc |
Refrig. range [ppm] sensor1 [Max] | 100 ppm |
Refrig. range [ppm] sensor1 [Min] | 0 ppm |
Refrigerants | R717 |
Relative humidity (RH) [%] [Max] | 90 % |
Relative humidity (RH) [%] [Min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Electrochemical |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Temperature range [°C] [Max] | 40 °C |
Temperature range [°C] [Min] | 0 °C |
Temperature range [°F] [Max] | 104 °F |
Temperature range [°F] [Min] | 32 °F |
Type | Premium |
UK RoHS compliance | Out of scope |