Pressure control valve, KDC 80 A 2

148G3832

Max. Working Pressure [psig]: 580

Product details

Gross weight 10.771 Kilogram
Net weight 0.007 Kilogram
Volume 17.772 Liter
EAN 5702428883832

 

Approval CE
LLC CDC EURO-TYSK
UKCA
Category II
CE evaluated Yes
Connection size [in] 3 in
Connection size [mm] 80 mm
Connection standard ASME B 36.10M SCHEDULE 40
Connection type Butt weld
Cv Fully open [gal/min] 137 gal/min
Differential pressure [bar] 2 bar
Differential pressure [psi] 29 psi
Direction Angleway
Fluid Group 1
In scope of WEEE and contain batteries No
Inlet connection size [mm] 80 mm
Kv Fully open [m3/h] 118 m³/h
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Packing format Single pack
Product description MULTIFUNCTION COMPRESSOR VALVE
Product group Press. and temp. regul. valves
Product name Pressure control valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R1270
R170
R290
R600
R600a
RE170
Temperature range [°C] [Max] 150 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 302 °F
Temperature range [°F] [Min] -58 °F
Type KDC 80 A 2

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality