Pressure control valve, KDC 100 A 0.5

148G3827

Max. Working Pressure [psig]: 580

Product details

Gross weight 19.158 Kilogram
Net weight 0.007 Kilogram
Volume 6.178 Liter
EAN 5702428883245

 

Approval CE
UKCA
Category II
CE evaluated Yes
Connection size [in] 4 in
Connection size [mm] 100 mm
Connection standard ASME B 36.10M SCHEDULE 40
Connection type Butt weld
Cv Fully open [gal/min] 235 gal/min
Differential pressure [bar] 0.5 bar
Differential pressure [psi] 7.5 psi
Direction Angleway
Fluid Group 1
In scope of WEEE and contain batteries No
Kv Fully open [m3/h] 203 m³/h
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Packing format Single pack
Product description MULTIFUNCTION COMPRESSOR VALVE
Product group Press. and temp. regul. valves
Product name Pressure control valve
Quantity per packing format 1 pc
Refrigerants R1270
R170
R290
R600
R600a
RE170
Temperature range [°C] [Max] 150 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 302 °F
Temperature range [°F] [Min] -58 °F
Type KDC 100 A 0.5

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality