Function module, SVA-140B 125, Max. Working Pressure [psig]: 2030, Cap
148B6930
Max. Working Pressure [psig]: 2030
Max. Working Pressure [psig]: 2030
Gross weight | 48.5 Kilogram |
Net weight | 21 Kilogram |
Volume | 172.8 Liter |
EAN | 5715162512012 |
Gross weight | 48.5 Kilogram |
Net weight | 21 Kilogram |
Volume | 172.8 Liter |
EAN | 5715162512012 |
Brand | SVL Flexline |
Equipment | Cap |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
Neck | Standard |
Packing format | Single pack |
Parts included | 1 gasket |
Parts Program name | SVA-140B |
Product accessories | SVL Flexline accessories |
Product group | Shut-off and regulating valves |
Product name | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R744 |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [Max] | 150 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 302 °F |
Temperature range [°F] [Min] | -40 °F |
Type | SVA-140B 125 |
Type designation | Top complete |
Used for product | SVA-140B 125 |
Brand | SVL Flexline |
Equipment | Cap |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
Neck | Standard |
Packing format | Single pack |
Parts included | 1 gasket |
Parts Program name | SVA-140B |
Product accessories | SVL Flexline accessories |
Product group | Shut-off and regulating valves |
Product name | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R744 |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [Max] | 150 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 302 °F |
Temperature range [°F] [Min] | -40 °F |
Type | SVA-140B 125 |
Type designation | Top complete |
Used for product | SVA-140B 125 |
Proposition 65 |
|
Proposition 65 |
|