Shut-off valve, SVA-140B 65, Max. Working Pressure [psig]: 2030, Cap
148B6819
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Cap
Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Cap
Gross weight | 8.598 Kg |
Net weight | 7.2 Kg |
Volume | 12.933 Liter |
EAN | 5702424589745 |
Gross weight | 8.598 Kg |
Net weight | 7.2 Kg |
Volume | 12.933 Liter |
EAN | 5702424589745 |
Approval |
CE UKCA |
Body material | Steel |
Brand | SVL Flexline |
Category | I |
China RoHS compliance | Out of scope |
Colour Paint | Green |
Connection material | Steel |
Connection standard | ANSIB36.10 SCH80 |
Cv value [gal/min] | 119.068 gal/min |
Direction | Angleway |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 2 1/2 in |
Inlet connection type | Butt weld |
Kv value [m³/h] | 103 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
MOPD[bar/psi] | 110BAR/1595.4PSI |
Neck | Standard |
Outlet connection size [in] | 2 1/2 in |
Outlet connection type | Butt weld |
Packing format | Single pack |
Product accessories | SVL Flexline accessories |
Product description | Shut-off valve |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off valve |
Quantity per packing format | 1 pc |
Refrigerants | R744 |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [Max] | 150 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 302 °F |
Temperature range [°F] [Min] | -40 °F |
Type | SVA-140B 65 |
UK RoHS compliance | Out of scope |
Valve version | Standard version |
Approval |
CE UKCA |
Body material | Steel |
Brand | SVL Flexline |
Category | I |
China RoHS compliance | Out of scope |
Colour Paint | Green |
Connection material | Steel |
Connection standard | ANSIB36.10 SCH80 |
Cv value [gal/min] | 119.068 gal/min |
Direction | Angleway |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 2 1/2 in |
Inlet connection type | Butt weld |
Kv value [m³/h] | 103 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
MOPD[bar/psi] | 110BAR/1595.4PSI |
Neck | Standard |
Outlet connection size [in] | 2 1/2 in |
Outlet connection type | Butt weld |
Packing format | Single pack |
Product accessories | SVL Flexline accessories |
Product description | Shut-off valve |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off valve |
Quantity per packing format | 1 pc |
Refrigerants | R744 |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [Max] | 150 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 302 °F |
Temperature range [°F] [Min] | -40 °F |
Type | SVA-140B 65 |
UK RoHS compliance | Out of scope |
Valve version | Standard version |