Shut-off valve, SVA-L SS 20, Long, Max. Working Pressure [psig]: 754

148B6550

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Equipment: Handwheel

Product details

Gross weight 2.31 Kilogram
Net weight 2.188 Kilogram
Volume 4.688 Liter
EAN 5702428978385

 

Approval CE
EAC
LLC CDC TYSK
UKCA
Body material Stainless steel
Brand SVL Flexline
Category Art. 3, par. 3
CE evaluated Yes
China RoHS compliance Out of scope
Colour Paint Reddish brown
Connection material Stainless steel
Connection standard EN 10220
Contain batteries No
Cv value [gal/min] 16.93 gal/min
Direction Angleway
Equipment Handwheel
EU RoHS compliance Out of scope
Flow direction Bi-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Inlet connection size [in] 3/4 in
Inlet connection size [mm] 20 mm
Inlet connection type Butt weld
Kv value [m³/h] 14.6 m³/h
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Neck Long
Outlet connection size [in] 3/4 in
Outlet connection size [mm] 20 mm
Outlet connection type Butt weld
Packing format Single pack
Parts Program name SVA-S SS / SVA-L SS
Product accessories SVL Flexline accessories
Product description Stop valve
Product group Shut-off and regulating valves
Product name Shut-off valve
Quantity per packing format 1 pc
Refrigerants R113
R114
R1234yf
R1234ze(E)
R1270
R1336mzz(Z)
R134a
R152a
R22
R23
R236fa
R32
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R407H
R408A
R409A
R410A
R417A
R421A
R422A
R422B
R422D
R427A
R438A
R444B
R447A
R448A
R449A
R449B
R450A
R452A
R454B
R455A
R502
R503
R513A
R600
R600a
R717
R744
R290
RE170
R507A
R1150
R125
R170
R227ea
R245fa
R413A
R442A
R447B
R452B
R454A
R454C
R463A
R512A
R513B
R515A
R515B
R516A
R508B
Serviceable SVL Flexline spare parts
Temperature range [°C] [Max] 150 °C
Temperature range [°C] [Min] -60 °C
Temperature range [°F] [Max] 302 °F
Temperature range [°F] [Min] -76 °F
Type SVA-L SS 20
UK RoHS compliance Out of scope
Valve version Standard version

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality