Inspection kit, Sealing parts
148B6050
Type designation: Sealing parts, Used for product: SVA 6-10; REG 10
Type designation: Sealing parts, Used for product: SVA 6-10; REG 10
Gross weight | 0.009 Kilogram |
Net weight | 0.006 Kilogram |
Volume | 0.079 Liter |
EAN | 5702428481663 |
Gross weight | 0.009 Kilogram |
Net weight | 0.006 Kilogram |
Volume | 0.079 Liter |
EAN | 5702428481663 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product name | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Inspection kit |
Type designation | Sealing parts |
UK RoHS compliance | Out of scope |
Used for product |
REG 10 SVA 6-10 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product name | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Inspection kit |
Type designation | Sealing parts |
UK RoHS compliance | Out of scope |
Used for product |
REG 10 SVA 6-10 |