Inspection kit, Sealing parts
148B6046
Type designation: Sealing parts, Used for product: CHV-X 80-100; SVA 80-100
Type designation: Sealing parts, Used for product: CHV-X 80-100; SVA 80-100
Gross weight | 0.014 Kilogram |
Net weight | 0.009 Kilogram |
Volume | 0.941 Liter |
EAN | 5702428674850 |
Gross weight | 0.014 Kilogram |
Net weight | 0.009 Kilogram |
Volume | 0.941 Liter |
EAN | 5702428674850 |
China RoHS compliance | Out of scope |
Comments | 10 PCS GASKET IN A PLASTIC BAG |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product name | Service kit |
Quantity per packing format | 10 pc |
Type | Inspection kit |
Type designation | Sealing parts |
UK RoHS compliance | Out of scope |
Used for product |
CHV-X 80-100 SVA 80-100 |
Used for product comments | Cap gasket |
China RoHS compliance | Out of scope |
Comments | 10 PCS GASKET IN A PLASTIC BAG |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product name | Service kit |
Quantity per packing format | 10 pc |
Type | Inspection kit |
Type designation | Sealing parts |
UK RoHS compliance | Out of scope |
Used for product |
CHV-X 80-100 SVA 80-100 |
Used for product comments | Cap gasket |