Spare part, SVA 80-100, Packing gland
148B4140
Type: SPARE PART, Used for product: SVA 80-100, Type designation: Packing gland
Type: SPARE PART, Used for product: SVA 80-100, Type designation: Packing gland
Gross weight | 0.186 Kilogram |
Net weight | 0.186 Kilogram |
Volume | 0.289 Liter |
EAN | 5702428233705 |
Gross weight | 0.186 Kilogram |
Net weight | 0.186 Kilogram |
Volume | 0.289 Liter |
EAN | 5702428233705 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product name | Spare part |
Quantity per packing format | 10 pc |
Type | Spare part |
Type designation | Packing gland |
UK RoHS compliance | Out of scope |
Used for product | SVA 80-100 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product name | Spare part |
Quantity per packing format | 10 pc |
Type | Spare part |
Type designation | Packing gland |
UK RoHS compliance | Out of scope |
Used for product | SVA 80-100 |