SIN-0085-6-0-P,SINE-filt 85A 690V IP00

141F1362

SIN-0085-6-0-P
Sine wave filter for VACON NX.
Voltage: 525 V - 690 V
Continuous current: 85 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 540 W
Degree of protection: IP00
Dimensions H x W x D: 455 x 360 x 310 mm
Weight: 77 kg

Product details

Gross weight 77 kg
Net weight 77 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 690V~
Product Series Sine-Wave Filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality