RLC-1640-6-0, Liq_cool LCL-filt

141F1325

RLC-1640-6-0

Product details

Gross weight 352.934 kg
Net weight 352.934 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 690V~
Product Series LCL Filter liquid cooled
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality