RLC-0520-6-0-T, Liq_cool LCL-filt

141F1320

RLC-0520-6-0

Product details

Gross weight 249 kg
Net weight 249 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 690V~
Product Series LCL Filter liquid cooled
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality