REG-0780-6-0-P, LCL 780A 690V IP00 AN

141F1259

REG-0780-6-0-P

Product details

Gross weight 178 kg
Net weight 178 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 690V~
Product Series LCL Filter. Natural convection
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality