REG-0390-6-0-P REG Filt 390A 690V IP00

141F1254

REG-0390-6-0-P

Product details

Gross weight 320 kg
Net weight 320 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Mains Voltage 690V~
Product Series LCL Filter. Natural convection
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality