WI-EFCN110T4E21H4XGC7XXLX1XXAXBXCXRXXD0

137U4744

Frequency converter
WI-EFCN110T4E21H4XGC7XXLX1XXAXBXCXRXXD0
WiloEFC
(N110) 110 KW / 150 HP, Three phase
380 - 480 VAC, IP21 / Type 1
RFI class A1 (C2)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Condition Based Monitoring CBM
No A Option, No B Option
MCB-113 Ext. Relay Card, MCB-107 24V DC backup
Frame:
Other options according to Model code

Model code: WI-EFCN110T4E21H4XGC7XXLX1XXAXBXCXRXXD0

Product details

Gross weight 62.3 kg
Net weight 62 kg
Volume 0 l
EAN 5715253731810

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group WI- Wilo
Series EFC EFC
Power Rating N110 (N110) 110 KW / 150 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release LX1X Condition Based Monitoring CBM
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option R MCB-113 Ext. Relay Card
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Typecode Part 1 WI-EFCN110T4E21H4XGC
Typecode Part 2 7XXLX1XXAXBXCXRXXD0
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 90
Power 110% (NO) [KW] 110
kVA 147
Power Loss NO [W] 2559
Power Loss NO [W] 2261
Power Loss HO [W] 2031
Power Loss HO [W] 1828
Continuous Current (NO) [A] 212
Intermittent Current (NO) [A] 233
Continuous Current (NO) [A] 190
Intermittent Current (NO) [A] 209
Continuous Current (HO) [A] 177
Intermittent Current (HO) [A] 266
Continuous Current (HO) [A] 160
Intermittent Current (HO) [A] 240
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 WI-EFCN110T4E21H4XGC
Modelcode02 7XXLX1XXAXBXCXRXXD0
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality