VA20X-3L-0006-4-X+BM25-000079403

137L1189

VACON0020-3L-0006-4-X-R02+HMNO+QDSS
VACON® 20 X
5,6 AMP, 380 – 480 Vac
(+DBIN) Brake Chopper, No Keypad
C4 System Component, Frame 02 X
Other options according to Model code

Model code: VACON0020-3L-0006-4-X-R02+HMNO+QDSS

Product details

Gross weight 3.9 kg
Net weight 3.4 kg
Volume 20.631 dm3
EAN 5715253482200

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Vacon 20 X

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Product Series 0020 Vacon 020
Input type -3L -3L
Current -0006 6
Current Description 5,6 AMP
Mains Voltage -4 380 – 480 Vac
Segment -X -X
Regional -R02 North America
Customized +BM25 Vacon0020 product
Brake +DBIN (+DBIN) Brake Chopper
SW Package +F0117 (+F0117)Multipurpose System SW
E Slot Option Board +SE00 No board
Application +A0000 (+A0000) No Additional App
Keypad +HMNO No Keypad
Additional Equipment A +QDSS Main Switch only
Additional Equipment B +QGLC US Conduit Cable Gland Adapter
Terminal Box +TQGA Term B CableGland and No Brake
Frequency setting +LS60 60 Hz
Display Units +LSUS US Units of Measure
Shipping Package +GSCB Standard Packaging Material
EMC level +EMC4 C4 System Component
UL Approval +GAUL (+GAUL) UL Approval
CE Approval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Frame Size MU2 Frame 02 X
Product Catalog GLBL Global (Standard)
Typecode Part 1 VA20X-3L-0006-4-X+BM25
Typecode Part 2 -000079403
Modelcode01 VACON0020-3L-0006-4-X
Modelcode02 -R02
Modelcode03 +HMNO+QDSS
Calculated Net Weight [kg] 3.4
Calculated Gross Weight [kg] 3.9
Dimensions WxHxD [mm] 170 X 295 X 154
Plant from Orderline F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality