7SM-AUSAIN05-880AE00F4-000118091

137L0638

iC7-Automation
System module, air-cooled
IC7-60SAIN05-880AE00F4+AEC2+BAMT+BDC1+BEXX+BF20+BGK1+DAAU
IP00/Open Type, Frame: IR11
Inverter module, INU, 380-500 V AC, 880 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SAIN05-880AE00F4+AEC2+BAMT+BDC1+BEXX+BF20+BGK1+DAAU

Product details

Gross weight 157 kg
Net weight 127 kg
Volume 0 l
EAN 5715253476575

 

Proposition 65
WARNING: Cancer and Reproductive Harm

General DD VC Class

Help Counter 1
Typecode Part 1 7SM-AUSAIN05-880AE00F4
Typecode Part 2 -000118091
Calculated Gross Weight [kg] 157
Calculated Net Weight [kg] 127
Vendor ERR01 Cannot Determine Vendor

iC7 System Modules - IC7SM

Product series +DAAU iC7-Automation
Product group IC7-60 iC7-60
Product category SA System module, air-cooled
Product type IN Inverter module, INU
Mains voltage 05 380-500 V AC
Current rating -880A 880 A
Power rating 500 500 kW/650 HP
Protection rating E00 IP00/Open Type
EMC category F4 C4 category
Integration unit +AEC2 Standard, with CM filter
Mains input device +AJXX None
DC fuses and devices +AKXX None
Cooling circuit connector type +ANXX Not relevant
Cooling circuit hose length +AOXX Not relevant
Marine construction +AFXX None
Extra environmental protection +AGCX Coated boards
Communication interface, X1/X2 +BAMT Modbus TCP OS7MT
Communication interface, X0 +BBEL Ethernet port, no protocol
Standard I/O +BDC1 I/O and Relay Option OC7C1
Functional safety +BEXX None, not upgradable
Control panel +BF20 Control Panel 2.8 OPX20
Control panel mounting type +BGK1 Flush mount
Control panel cable length +BHXX None
Control unit cable length +BKXX None
StarCoupler board cable length +BLXX None
Option slot A +CAXX None, without mounting p
Option slot B +CBXX None, without mounting plate
Option slot C +CCXX None, without mounting plate
Option slot D +CDXX None, without mounting plate
Option slot E +CEXX None, without mounting plate
Option slot F +CFXX None, without mounting plate
Option slot G +CGXX None, without mounting plate
Option slot H +CHXX None, without mounting plate
Option slot I +CIXX None, without mounting plate
Option slot J +CJXX None, without mounting plate
Language package +EL01 Global
Customer specific application +DBXX None
Additional drive features 1 +DD1X None
Additional drive features 2 +DE2X None
Additional drive features 3 +DF3X None
Additional drive features 4 +DG4X None
Additional drive features 5 +DH5X None
High speed enabled +DI6X No
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Technical documentation +EGXX None
Documentation language +EHXX Multi-language
Customer-specific label +EJXX None
Shipping package +TACB Cardboard box package
Product specific marine cert. +VBXX None
Frame designation IR11 IR11
Modelcode01 IC7-60SAIN05-880AE00F4
Modelcode02 +AEC2
Modelcode03 +BAMT+BDC1+BEXX+BF20
Modelcode04 +BGK1
Modelcode06 +DAAU
Product Catalog NO_VIEW NO VIEW
check if complete OK
Approval Text 1 Danfoss Ltd.
Approval Text 2 22 Wycombe End,
Approval Text 3 HP9 1NB, GB
CE approval image - DrivesSymb 6
CE Company address 2 DK-6430 Nordborg
Company logo image - DrivesSym J
CE Company name Danfoss A/S
CE Company web address www.danfoss.com
Cooling type Air Cooled
Enclosure rating IP00 / OPEN TYPE
Output frequency 0-599Hz
Approval image 7- DrivesSymbol u
Product Series - DrivesSymbol iC7-Automation
Short circuit current rating 100kA
WEEE image - DrivesSymbol f
AC voltage 3X0-400/460/500VAC
DC Bus voltage 465-740VDC
Storage temperature -40...70°C/-40...158°F
Nominal AC current 899A(400VAC)/838A(460VAC)
DC Bus current 1015A(540VDC)
Continous current IL (1/5min) 880A(400VAC)/820A(460VAC)
Continous current IH (1/5min) 731A(400VAC)/681A(460VAC)
Overload current IL (1/5min) 968A(400VAC)/902A(460VAC)
Overload current IH (1/5min) 1097A(400VAC)/1022A(460VAC)
Start current Imax (3sec) 1243A
DC power 548KW(540VDC)
Typical motor power PL (110%) 500KW(400VAC)/700HP(460VAC)
Typical motor power PH (150%) 400KW(400VAC)/550HP(460VAC)
Main unit Width 235MM/9.3IN
Main unit Depth 553MM/21.8IN
Main unit Height 1302MM/51.3IN
Product Type - DrivesSymbol Inverter module
Product Category -DrivesSymbol System module, air-cooled

iC7 System Modules Automation - IC7SM_AU

Product View (Switch) GLBL Global (Standard)
Salescode part 1 IC7-60SAIN05-880AE00F4
Salescode part 2 +AEC2
Salescode part 3 +BAMT+BDC1+BEXX+BF20
Salescode part 4 +BGK1
Salescode part 5 +DAAU

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality