7SM-MASLIN07-945AE00F4-000102979

137G8283

iC7-Marine
System module, liquid-cooled
IC7-60SLIN07-945AE00F4+AE10+AKFX+ANN1+AONH+BAMT+BDC1+BEXX+BF20+BGK1+BH50+BK50+BL50+CAX0+DAMA+EGIN+EHEN
IP00/Open Type, Frame: 2xIR12L
Inverter module, INU, 525-690 V AC / 640-1100 V DC, 945 A
EMC category: C4 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLIN07-945AE00F4+AE10+AKFX+ANN1+AONH+BAMT+BDC1+BEXX+BF20+BGK1+BH50+BK50+BL50+CAX0+DAMA+EGIN+EHEN

Product details

Gross weight 318 kg
Net weight 242 kg
Volume 0 l
EAN 5715253346014

 

Proposition 65
WARNING: Cancer and Reproductive Harm

General DD VC Class

Help Counter 1
Typecode Part 1 7SM-MASLIN07-945AE00F4
Typecode Part 2 -000102979
Calculated Gross Weight [kg] 334
Calculated Net Weight [kg] 250
Vendor ERR01 Cannot Determine Vendor

iC7 System Modules - IC7SM

Product series +DAMA iC7-Marine
Product group IC7-60 iC7-60
Product category SL System module, liquid-cooled
Product type IN Inverter module, INU
Mains voltage 07 525-690 V AC / 640-1100 V DC
Current rating -945A 945 A
Power rating 900 900 kW/1250 HP
Protection rating E00 IP00/Open Type
EMC category F4 C4 category
Integration unit +AE10 Standard, no filter
Mains input device +AJXX None
DC fuses and devices +AKFX DC bus fuses
Cooling circuit connector type +ANN1 Push-in connection
Cooling circuit hose length +AONH None
Marine construction +AFXX None
Extra environmental protection +AGCX Coated boards
Communication interface, X1/X2 +BAMT Modbus TCP OS7MT
Communication interface, X0 +BBEL Ethernet port, no protocol
Standard I/O +BDC1 I/O and Relay Option OC7C1
Functional safety +BEXX None, not upgradable
Control panel +BF20 Control Panel 2.8 OPX20
Control panel mounting type +BGK1 Flush mount
Control panel cable length +BH50 5.0 m (16 ft)
Control unit cable length +BK50 5.0 m (16 ft), Fiber
StarCoupler board cable length +BL50 5.0 m (16 ft), Fiber
Option slot A +CAX0 None
Option slot B +CBXX None, without mounting plate
Option slot C +CCXX None, without mounting plate
Option slot D +CDXX None, without mounting plate
Option slot E +CEXX None, without mounting plate
Option slot F +CFXX None, without mounting plate
Option slot G +CGXX None, without mounting plate
Option slot H +CHXX None, without mounting plate
Option slot I +CIXX None, without mounting plate
Option slot J +CJXX None, without mounting plate
Language package +EL01 Global
Customer specific application +DBXX None
Additional drive features 1 +DD1X None
Additional drive features 2 +DE2X None
Additional drive features 3 +DF3X None
Additional drive features 4 +DG4X None
Additional drive features 5 +DH5X None
High speed enabled +DI6X No
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Technical documentation +EGIN Installation guide
Documentation language +EHEN English
Customer-specific label +EJXX None
Shipping package +TACB Cardboard box package
Product specific marine cert. +VBXX None
Frame designation 2XIR12L 2xIR12L
Modelcode01 IC7-60SLIN07-945AE00F4
Modelcode02 +AE10+AKFX+ANN1
Modelcode03 +AONH+BAMT+BDC1+BEXX+BF20
Modelcode04 +BGK1+BH50+BK50+BL50+CAX0
Modelcode06 +DAMA
Modelcode08 +EGIN+EHEN
Product Catalog NO_VIEW NO VIEW
check if complete OK
Approval Text 1 Danfoss Ltd.
Approval Text 2 22 Wycombe End,
Approval Text 3 HP9 1NB, GB
CE approval image - DrivesSymb 6
CE Company address 2 DK-6430 Nordborg
Company logo image - DrivesSym J
CE Company name Danfoss A/S
CE Company web address www.danfoss.com
Cooling type Liquid Cooled
Enclosure rating IP00 / OPEN TYPE
Output frequency 0-599Hz
Approval image 7- DrivesSymbol u
Product Series - DrivesSymbol iC7-Marine
Short circuit current rating 100kA
Liquid temp. High Overload 45°C/113°F
Liquid temp. Low Overload 45°C/113°F
Liquid temp. Nominal load 45°C/113°F
UL approval text UL voltage: 525-600V
WEEE image - DrivesSymbol f
AC voltage 3X0-575/600/690VAC
DC Bus voltage 640-1100VDC
Storage temperature -40...70°C/-40...158°F
Nominal AC current 965A
DC Bus current 1059A(932VDC)
Continous current IL (1/5min) 945A
Continous current IH (1/5min) 708A
Overload current IL (1/5min) 1040A
Overload current IH (1/5min) 1062A
Start current Imax (3sec) 1416A
DC power 986KW(932VDC)
Typical motor power PL (110%) 900KW(690VAC)/900HP(575VAC)
Typical motor power PH (150%) 630KW(690VAC)/700HP(575VAC)
Main unit Width 2X235MM/9.3IN
Main unit Depth 566MM/22.3IN
Main unit Height 1295MM/51IN
Product Type - DrivesSymbol Inverter module
Product Category -DrivesSymbol System module, liquid-cooled

iC7 System Modules Marine - IC7SM_MA

Product View (Switch) GLBL
Salescode part 1 IC7-60SLIN07-945AE00F4
Salescode part 2 +AE10+AKFX+ANN1
Salescode part 3 +AONH+BAMT+BDC1+BEXX+BF20
Salescode part 4 +BGK1+BH50+BK50+BL50+CAX0
Salescode part 5 +DAMA
Salescode part 6 +EGIN+EHEN

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality