7DN-200060-000028393

136Z6631

NXN20006-A0T0WWV-A1A2BHB100+FL21+GADN
Vacon Rectifier Unit
525 – 690 Vac (640-1100 Vdc), 2000 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 3 temp meas channels
D Slot: 6 programmableDI/DO
E Slot: No board
Manual: English
Frame 60 liquid cooled
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXN20006-A0T0WWV-A1A2BHB100+FL21+GADN

Product details

Gross weight 175 kg
Net weight 174 kg
Volume 0 l
EAN 5714853256846

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXN Rectifier Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 2000 2000 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification W 12-pulse w liquid cool choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C BH 3 temp meas channels
Option Slot D B1 6 programmableDI/DO
Option Slot E 00 No board
Firmware language package +FL21 UK,FI,SE,DK,DE;Nordic
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ANCNQ100 Appl sw CNQ100; Liq NXN
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval +GADN NorskeVeritas&GermanischeLloyd
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH60 Frame 60 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DN-200060
Typecode Part 2 -000028393
Salestext CH6020006-0T
Modelcode01 NXN20006-A0T0WWV-
Modelcode02 A1A2BHB100
Modelcode03 +FL21
Modelcode05 +GADN
Calculated Net Weight [kg] 174
Calculated Gross Weight [kg] 175
Motor Power Low Overload [kW] 1300
Motor Power High Overload [kW] -
Dimensions WxHxD [mm] 246X673X374
Continuous Current (NO) [A] 2182
Continuous Current (HO) [A] -
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DW-200060-118HUB
Stock Code 7DN-200060
check if complete OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality