MCD60527BT5S2X00CV2

136G7354

MCD60527BT5S2X00CV2

MCD60527BT5S2X00CV2
VLT® Soft Starter MCD 600
With Int. Bypass Contactor
527 A, Three phase 200-525 V AC
Frame size 2, IP00
Control Voltage: 110~120 VAC or 220~240 VAC
Other options according to Model code

Model code: MCD60527BT5S2X00CV2

Product details

Gross weight 19 kg
Net weight 19 kg
Volume 59.4 l
EAN 5710108638290

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0527 527 A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 5 Three phase 200-525 V AC
Enclosure S2 Frame size 2
Performance X Reserved
IP Rating 00 IP00
Control Voltage CV2 110~120 VAC or 220~240 VAC
Typecode Part 1 MCD60527BT5S2X00CV2
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD60527BT5S2X00CV2
Calculated Gross Weight [kg] 19.8
Calculated Net Weight [kg] 19
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality