MCD60086BT5S1X20CV2

136G7349

MCD60086BT5S1X20CV2

MCD60086BT5S1X20CV2
VLT® Soft Starter MCD 600
With Int. Bypass Contactor
86 A, Three phase 200-525 V AC
Frame size 1, IP20
Control Voltage: 110~120 VAC or 220~240 VAC
Other options according to Model code

Model code: MCD60086BT5S1X20CV2

Product details

Gross weight 6.35 kg
Net weight 5.5 kg
Volume 17.47 l
EAN 5710108638245

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0086 86 A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 5 Three phase 200-525 V AC
Enclosure S1 Frame size 1
Performance X Reserved
IP Rating 20 IP20
Control Voltage CV2 110~120 VAC or 220~240 VAC
Typecode Part 1 MCD60086BT5S1X20CV2
Product Catalog GLBL Global (Standard)
Modelcode01 MCD60086BT5S1X20CV2
Calculated Gross Weight [kg] 6.1
Calculated Net Weight [kg] 5.5
Plant from Orderline D902
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality