VA20X-3L-0004-4-X+BM25-000000177

135N7657

VACON0020-3L-0004-4-X+QDSS

VACON0020-3L-0004-4-X+QDSS
VACON® 20 X
3,3 AMP,
,
,
Other options according to Model code

Model code: VACON0020-3L-0004-4-X+QDSS

Product details

Gross weight 4.4 kg
Net weight 3.4 kg
Volume 20.631 dm3
EAN 5710108978112

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Vacon 20 X

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Input type -3L -3L
Current Description 3,3 AMP
Segment -X -X
Typecode Part 1 VA20X-3L-0004-4-X+BM25
Typecode Part 2 -000000177
Modelcode01 VACON0020-3L-0004-4-X
Modelcode03 +QDSS
Calculated Net Weight [kg] 3.4
Calculated Gross Weight [kg] 3.9
Dimensions WxHxD [mm] 170 X 295 X 154
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality