FCP106NK55T4C66H1FSXXA00

134X1914

VLT® DriveMotor FCP 106
0.55 kW /0.75 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
Profibus DP V1
Frame: MH1

Model code: FCP106NK55T4C66H1FSXXA00

Product details

Gross weight 4.7 kg
Net weight 4.4 kg
Volume 18.98 l
EAN 5710108080174

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® DRIVEMOTOR FCP SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCP VLT® DriveMotor FCP
Series 106 106
Power Size NK55 0.55 kW /0.75 HP
Voltage T4 Three phase 380-480 VAC
Enclosure C66 Standard IP66/UL type 4X
RFI Filter H1 Integrated RFI Class A1/B
Fan Option F With Fan
Special Version SXX Latest release – std. software
Options A0 Profibus DP V1
Memory module 0 Memory module
Frame Size MH1 MH1
Typecode Part 1 FCP106NK55T4C66H1FSXXA00
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901
ECCN US 3A999.a
Plant from Orderline E401
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCP106NK55T4C66H1FSXXA00

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality