Product details

Gross weight 389 g
Net weight 150 g
Volume 0.939 l
EAN 5715253205397

 

Proposition 65
WARNING: Cancer and Reproductive Harm

SPARE PARTS FC 103 SERIES

Series 103

ACCESSORIES FC 103 SERIES

Series 103

Options

Options Cable and wire options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality