Transducer 0-25mm/s RMS 4-20mA

134B8493

CBM Transducer 0-25mm/s RMS 4-20mA

Product details

Gross weight 0.389 kg
Net weight 0.15 kg
Volume 0.939 l
EAN 5715253205373

 

Proposition 65
WARNING: Cancer and Reproductive Harm

SPARE PARTS FC 103 SERIES

Series 103

ACCESSORIES FC 103 SERIES

Series 103

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality