Remote LCP unit, 10m
134B5225
Remote mounting kit for LCP with cover for outdoor mounting with 10 m
(33 ft) cable
Remote mounting kit for LCP with cover for outdoor mounting with 10 m
(33 ft) cable
Gross weight | 1.191 kg |
Net weight | 0.958 kg |
Dimension | 31X26X9,5CM |
Volume | 0 l |
Gross weight | 1.191 kg |
Net weight | 0.958 kg |
Dimension | 31X26X9,5CM |
Volume | 0 l |
Proposition 65 |
|
Proposition 65 |
|
/VLT Series | 321 |
/VLT Series | 321 |
Options | Control related options |
Options | Control related options |