FC-202P18KT4P66H2XGC3SXSXXXXAXB0CXXXXDX

132X8921

Frequency converter
FC-202P18KT4P66H2XGC3SXSXXXXAXB0CXXXXDX

VLT® AQUA Drive FC-202
(P18K) 18.5 KW / 25 HP,
Three phase, 380 - 480 VAC,(P66) IP66 / NEMA 4X Backplate
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
Frame: B1
No A Option, MCB-109 I/O, RTC Back-up
No C1 option, No D option

Other options according to Model code

Model code: FC-202P18KT4P66H2XGC3SXSXXXXAXB0CXXXXDX
Re-configure

Product details

Gross weight 25.55 Kilogram
Net weight 21.93 Kilogram
Volume 158.268 Liter
EAN 5715253240169

 

Product View (Switch) NAMC North America (Regional)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P18K (P18K) 18.5 KW / 25 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P66 (P66) IP66 / NEMA 4X Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 3 Mains Disconnect + Fuse
Adaptation A S Smooth imperial cable entr
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option B0 MCB-109 I/O, RTC Back-up
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Typecode Part 1 FC-202P18KT4P66H2XGC
Typecode Part 2 3SXSXXXXAXB0CXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 15 15
Power 110% (NO) [KW] 18.5 18.5
Height [mm] 494,0 494,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 26 26
Power Loss NO [W] 465 465
Power Loss NO [W] 465 465
Power Loss HO [W] 379 379
Power Loss HO [W] 379 379
Continuous Current (NO) [A] 37.5 37.5
Intermittent Current (NO) [A] 41.2 41.2
Continuous Current (NO) [A] 34 34
Intermittent Current (NO) [A] 37.4 37.4
Continuous Current (HO) [A] 32 32
Intermittent Current (HO) [A] 51.2 51.2
Continuous Current (HO) [A] 27 27
Intermittent Current (HO) [A] 43.2 43.2
Calculated Gross Weight [kg] 25.55
Calculated Net Weight [kg] 21.93
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline F605 F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P18KT4P66H2XGC
Modelcode02 3SXSXXXXAXB0CXXXXDX

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality