7DA-046050-000082717

132X1549

NXA04605-A0T02SG-A8A2B100EA+DNOT
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 460 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
C Slot: 6 programmableDI/DO
D Slot: No board
E Slot: Advanced 2-port ethernet
Manual: English
Frame 10 INU
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXA04605-A0T02SG-A8A2B100EA+DNOT

Product details

Gross weight 98 kg
Net weight 97 kg
Volume 0 l
EAN 5715253163260

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXA Active Front-End Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0460 460 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification 2 AFE module w/o LCL
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A8 OPTA1 w.galv.isol 2AI&1AO
Option Slot B A2 2RO(NO/NC)
Option Slot C B1 6 programmableDI/DO
Option Slot D 00 No board
Option Slot E EA Advanced 2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DNOT No manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ARFIFF02 AFE application NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FI10 Frame 10 INU
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DA-046050
Typecode Part 2 -000082717
Salestext FI1004605-0T
Modelcode01 NXA04605-A0T02SG-
Modelcode02 A8A2B100EA
Modelcode05 +DNOT
Calculated Net Weight [kg] 97
Calculated Gross Weight [kg] 98
Motor Power Low Overload [kW] 309
Motor Power High Overload [kW] -
Dimensions WxHxD [mm] 239X1030X552
Continuous Current (NO) [A] 460
Continuous Current (HO) [A] 385
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DA-046050
check if complete OK
Help Counter 1
Plant from Orderline B701
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality