7DP-002252-000082672

132X1508

NXP00225-A2H1SSV-A1A2A4CI00
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 22 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 3DI (Enc.RS422), +5V/+15V
D Slot: Modbus/TCP
E Slot: No board
Manual: English
Frame 05
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP00225-A2H1SSV-A1A2A4CI00

Product details

Gross weight 9.1 kg
Net weight 8.1 kg
Volume 0 l
EAN 5715253162799

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0022 22 Amp
Control Keypad A Alpha-numeric display
Enclosure 2 IP21/NEMA1
EMC emission levels H IEC61800-3
Brake Chopper 1 Integrated Brake chopper
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C A4 3DI (Enc.RS422), +5V/+15V
Option Slot D CI Modbus/TCP
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR05 Frame 05
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-002252
Typecode Part 2 -000082672
Salestext FR0500225-2H
Modelcode01 NXP00225-A2H1SSV-
Modelcode02 A1A2A4CI00
Calculated Net Weight [kg] 8.1
Calculated Gross Weight [kg] 9.1
Motor Power Low Overload [kW] 11
Motor Power High Overload [kW] 7,5
Dimensions WxHxD [mm] 144X417X214
Continuous Current (NO) [A] 23
Continuous Current (HO) [A] 16
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-002252
check if complete OK
Salescode part 2 A1A2A4CI00
Help Counter 1
Plant from Orderline F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality