VA100X-3L-0008-4-X+BM1X-000082268

132X1177

VACON0100-3L-0008-4-X-R02+EMAR+A1121

VACON® 100X
8 AMP, (-4) 380 – 480 Vac
(+DBIN) Brake Chopper, (+LS60) 60 Hz
C4 System Component
IndEth (ProfinetIO,EthernetIP), Graphical Keypad
D Slot: No board
E Slot: No board
Other options according to Model code

Model code: VACON0100-3L-0008-4-X-R02+EMAR+A1121

Product details

Gross weight 9.55 kg
Net weight 8.8 kg
Volume 0.311 hl
EAN 5715253159188

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Vacon 100 X

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Product Series 0100 VACON 100
Input type -3L -3L
Current -0008 8
Current Description 8 AMP
Mains Voltage -4 (-4) 380 – 480 Vac
Segment -X Vacon 100X
Regional -R02 North America
Customized +BM1X Vacon0100 product
Terminal Box +TBOX (+TBOX) Basic Terminal Box
Brake +DBIN (+DBIN) Brake Chopper
Frequency setting +LS60 (+LS60) 60 Hz
Display Units +LSUS US Units of Measure
Documentation level +DQCK (+DQCK) Quick Guide
Firmware Language Pack +FL03 UK, ES, FR, IT, NL, PT lang
SW Package +F0072 (+F0072) GP System Software
EMC level +EMC4 C4 System Component
Marine Approval +EMAR (+EMAR) Marine Approval
Application +A1121 (+A1121)Special Application(AL
Internal FB selection +FBIE IndEth (ProfinetIO,EthernetIP)
Keypad +HMGR Graphical Keypad
Real Time Clock Battery +SRNO No Battery for real time clock
D Slot Option Board +SD00 No board
E Slot Option Board +SE00 No board
Additional Equipment A +Q000 (+Q000) No add. Equipment A
Additional Equipment B +Q000 (+Q000) No add. Equipment B
Additional Equipment C +QGLC US Conduit Cable Gland Adapter
Shipping Package +GSCB Standard Packaging Material
UL Approval +GAUL (+GAUL) UL Approval
CE Aproval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Frame Size MM4 MM 04
Product Catalog NO_VIEW NO VIEW
Modelcode01 VACON0100-3L-0008-4-X
Modelcode02 -R02
Modelcode04 +EMAR+A1121
Typecode Part 1 VA100X-3L-0008-4-X+BM1X
Typecode Part 2 -000082268
Calculated Net Weight [kg] 8.8
Calculated Gross Weight [kg] 9.55
Dimensions WxHxD [mm] 191X316X197
Plant from Orderline F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN US 3A999.a
ECCN EU X.A.I.003
Help Counter 1

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality