7DP-000765-000074829

132N5904

NXP00076-A5T0SSV-A1A2000000+EMAR
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 7 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 06
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP00076-A5T0SSV-A1A2000000+EMAR

Product details

Gross weight 19.5 kg
Net weight 18.5 kg
Volume 0 l
EAN 5715253099484

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0007 7 Amp
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval +EMAR Marine Approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR06 Frame 06
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-000765
Typecode Part 2 -000074829
Salestext FR0600076-5T
Modelcode01 NXP00076-A5T0SSV-
Modelcode02 A1A2000000
Modelcode05 +EMAR
Calculated Net Weight [kg] 18.5
Calculated Gross Weight [kg] 19.5
Motor Power Low Overload [kW] 5,5
Motor Power High Overload [kW] 4
Dimensions WxHxD [mm] 195X557X237
Continuous Current (NO) [A] 7,5
Continuous Current (HO) [A] 5,5
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-000765
check if complete OK
Salescode part 2 A1A2000000
Help Counter 1
Plant from Orderline F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality