VA20X-3L-0005-2-X+BM25-000075191

132N5503

This product has been discontinued.

VACON0020-3L-0005-2-X+HMTX+LS60
VACON® 20 X
4,8 AMP, -2
+DBIN, +HMTX
+EMC2, MU2
Other options according to Model code

Model code: VACON0020-3L-0005-2-X+HMTX+LS60

Product details

Gross weight 3.9 kg
Net weight 3.4 kg
Volume 0 l
EAN 5715253095219

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Vacon 20 X

Product View (Switch) GLBL Global (Standard)
Product Group VACON
Product Series 0020
Input type -3L
Current -0005
Current Description 4,8 AMP
Mains Voltage -2
Segment -X
Regional -R00
Customized +BM25
Brake +DBIN
SW Package +F0117
E Slot Option Board +SE00
Application +A0000
Keypad +HMTX
Additional Equipment A +Q000
Additional Equipment B +Q000
Terminal Box +TQGA
Frequency setting +LS60
Display Units +LSSI
Shipping Package +GSCB
EMC level +EMC2
UL Approval +GAUL
CE Approval +GACE
C-tick Approval +GACT
KC Approval +GAKC
Frame Size MU2
Product Catalog NO_VIEW
Typecode Part 1 VA20X-3L-0005-2-X+BM25
Typecode Part 2 -000075191
Modelcode01 VACON0020-3L-0005-2-X
Modelcode03 +HMTX
Modelcode04 +LS60
Calculated Net Weight [kg] 3.4
Calculated Gross Weight [kg] 3.9
Dimensions WxHxD [mm] 170 X 295 X 154
Plant from Orderline F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality