7DP-026152-000074237

132N5486

NXP02615-A2T0SSG-A1AF000000
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 261 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 09
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP02615-A2T0SSG-A1AF000000

Product details

Gross weight 147 kg
Net weight 146 kg
Volume 0 l
EAN 5715253095028

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0261 261 Amp
Control Keypad A Alpha-numeric display
Enclosure 2 IP21/NEMA1
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR09 Frame 09
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-026152
Typecode Part 2 -000074237
Salestext FR0902615-2T
Modelcode01 NXP02615-A2T0SSG-
Modelcode02 A1AF000000
Calculated Net Weight [kg] 146
Calculated Gross Weight [kg] 147
Motor Power Low Overload [kW] 132
Motor Power High Overload [kW] 110
Dimensions WxHxD [mm] 480X1150X362
Continuous Current (NO) [A] 261
Continuous Current (HO) [A] 205
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-026152
check if complete OK
Salescode part 2 A1AF000000
Help Counter 1
Plant from Orderline F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality