S102015T4E123CMM2XXCXXZ1XGXXXXXXXXXXXXXX

132L9903

APU CONSISTING OF:
FC-102 VFD
15 HP, 460 Volt, Nema 12

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Contactor Motor Select,
X, X
RFI Filter Class A1/B, No Communication Cards,
No Input/Output Cards, No Option C2,
No Software option, No Option D Cards

FRAME SIZE: B1
APU TIER: Tier 3

S102015T4E123CMM2XXCXXZ1XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8473
ELECTRICAL DRAWING: 007N0961

Model code: S102015T4E123CMM2XXCXXZ1XGXXXXXXXXXXXXXX

Product details

Gross weight 76.84 kg
Net weight 58.7 kg
Volume 0 l
EAN 5715253036809

 

Proposition 65
WARNING: Cancer and Reproductive Harm

OP 100

Product View (Switch) NAMC North America (Regional)
Prefix S Standard
Series 102 HVAC Drive Advanced
Horsepower 015 15 HP
Voltage T4 460 Volt
Enclosure E12 Nema 12
Bypass 3C 3 Contactor Bypass
Switches M Main Disconnect Switch
Fusing M Main & Drive Fusing
Control Selection A 2 EMB2 Electro-mech bypass
Reactor X No Reactor/Filter
Power Rating Style X Current Style A-C frame
Motor Quantity C Contactor Motor Select
MOTOR #1 X X
MOTOR #2 X X
Future Option Z NONE
RFI 1 RFI Filter Class A1/B
Brake X No Brake Chopper
Display G Graphical
Coating X No Conformal Coating
Adaption A X No Adapation A
Adaption B X No Adapation B
Software Release XXX Latest Software Release
Software Language X Standard Language Pack
Options A X No Communication Cards
Options B X No Input/Output Cards
Options C1 X No Option C0
Options C2 X No Option C2
Options C3 XX No Software option
Options D X No Option D Cards
Tiers 3 Tier 3
Frame Size B1 B1
Typecode Part 1 S102015T4E123CMM2XXC
Typecode Part 2 XXZ1XGXXXXXXXXXXXXXX
Modelcode01 S102015T4E123CMM2XXC
Modelcode02 XXZ1XGXXXXXXXXXXXXXX
Drive Typecode Part 1 FC-102P11KT4E55H1XGX
Drive Typecode Part 2 7SXSXXXXAXBXCXXXXDX
Schematic 007N0961
Installation Drawing 176U8473
Product Catalog NAMC North America (Regional)
Calculated Net Weight [kg] 58.7
Calculated Gross Weight [kg] 76.84
Calculated Net Weight [lbs] 129.4113701
Calculated Gross Weight (lbs) 169.40323132
Plant from Orderline F608
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 12
Ambient temp. normal overload 40 °C/ 104 °F
Minimum Temperature Rating 0 °C/ 32 °F
Humidity 95% Non-Cond.
Label - Frame Frame B1
Panel Tier Indicator Tier 3
Input Voltage 480 VAC,
Input frequency 3Ø, 60 Hz,
Output Voltage MOTOR: 0-460 VAC,
Output frequency 3Ø, 0 - 60 Hz
Input current in Normal Overlo 21.3 A,
Nominal output current NO 21 A,
Motor HP Rating (Single/CMS) 15 HP,
Motor FLA Rating (Single/CMS) 21 A,
Fuse 5 ID F900,F901,F902
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FWH-020A6F 20A
Fuse 1 ID F15A, B, C
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 35 A, CLASS J
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer BUSSMANN
Fuse 2 Type JJS-40
Short circuit current rating 5 KA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 55 (6.21)/ 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond.
Connection 2 ID MTR1 (T1, T2, T3/ GND)
Connection 2 Torque 20 (2.3)/ 25 (2.8)
Connection 2 Type Use 75 °C Copper Cond.
Connection 3 ID MTR2 (T1, T2, T3/ GND)
Connection 3 Torque 20 (2.3)/ 25 (2.8)
Connection 3 Type Use 75 °C Copper Cond.
Connection 6 ID TB1, TB2
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
Panel Schematic 007N0961
Layout Drawing Number 176U8473
ENCLOSURE LAYOUT 176U3839
ELECTRICAL LAYOUT 176U8467
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality