S102020T4E013CMN2XXDHHZ1XGXXXXXXXXXXXXXX

132L9404

APU CONSISTING OF:
FC-102 VFD
20 HP, 460 Volt, Nema 1

3 Contactor Bypass, Main Disconnect Switch,
100kA SCCR, EMB2 Electro-mech bypass,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Dual Motor,
7.5 HP, 7.5 HP
RFI Filter Class A1/B, No Communication Cards,
No Input/Output Cards, No Option C2,
No Software option, No Option D Cards

FRAME SIZE: B1
APU TIER: Tier 3

S102020T4E013CMN2XXDHHZ1XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8473
ELECTRICAL DRAWING: 007N0964

Model code: S102020T4E013CMN2XXDHHZ1XGXXXXXXXXXXXXXX

Product details

Gross weight 70.09 kg
Net weight 51.95 kg
Volume 0 l
EAN 5715253001234

 

Proposition 65
WARNING: Cancer and Reproductive Harm

OP 100

Product View (Switch) NAMC North America (Regional)
Prefix S Standard
Series 102 HVAC Drive Advanced
Horsepower 020 20 HP
Voltage T4 460 Volt
Enclosure E01 Nema 1
Bypass 3C 3 Contactor Bypass
Switches M Main Disconnect Switch
Fusing N 100kA SCCR
Control Selection A 2 EMB2 Electro-mech bypass
Reactor X No Reactor/Filter
Power Rating Style X Current Style A-C frame
Motor Quantity D Dual Motor
MOTOR #1 H 7.5 HP
MOTOR #2 H 7.5 HP
Future Option Z NONE
RFI 1 RFI Filter Class A1/B
Brake X No Brake Chopper
Display G Graphical
Coating X No Conformal Coating
Adaption A X No Adapation A
Adaption B X No Adapation B
Software Release XXX Latest Software Release
Software Language X Standard Language Pack
Options A X No Communication Cards
Options B X No Input/Output Cards
Options C1 X No Option C0
Options C2 X No Option C2
Options C3 XX No Software option
Options D X No Option D Cards
Tiers 3 Tier 3
Frame Size B1 B1
Typecode Part 1 S102020T4E013CMN2XXD
Typecode Part 2 HHZ1XGXXXXXXXXXXXXXX
Modelcode01 S102020T4E013CMN2XXD
Modelcode02 HHZ1XGXXXXXXXXXXXXXX
Drive Typecode Part 1 FC-102P15KT4E21H1XGX
Drive Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Schematic 007N0964
Installation Drawing 176U8473
Product Catalog NAMC North America (Regional)
Calculated Net Weight [kg] 51.95
Calculated Gross Weight [kg] 70.09
Calculated Net Weight [lbs] 114.53016485
Calculated Gross Weight (lbs) 154.52202607
Plant from Orderline F608
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1
Ambient temp. normal overload 45 °C/ 113 °F
Minimum Temperature Rating 0 °C/ 32 °F
Humidity 95% Non-Cond.
Label - Frame Frame B1
Panel Tier Indicator Tier 3
Input Voltage 480 VAC,
Input frequency 3Ø, 60 Hz,
Output frequency 3Ø, 0 - 60 Hz
Dual Motor #1 Input Voltage MOTOR1: 0-460 VAC,
Dual Motor #2 Input Voltage MOTOR2: 0-460 VAC,
Input current in Normal Overlo 27.3 A,
Nominal output current NO 27 A,
Dual Motor 1 HP Rating 8 HP,
Dual Motor 1 FLA Rating 11.0 A,
Fuse 3 ID F18A, B, C
Fuse 3 Manufacturer -
Fuse 3 Type 600 VAC, 20 A, CLASS J
Connection 4 ID MTR1 (T1,T2,T3 / GND)
Connection 4 Torque 20 (2.3) / 25 (2.8)
Connection 4 Type Use 75 °C Copper Cond.
Dual Motor 2 HP Rating 8 HP,
Dual Motor 2 FLA Rating 11.0 A,
Fuse 4 ID F19A, B, C
Fuse 4 Manufacturer -
Fuse 4 Type 600 VAC, 20 A, CLASS J
Connection 5 ID MTR2 (T1,T2,T3 / GND)
Connection 5 Torque 20 (2.3) / 25 (2.8)
Connection 5 Type Use 75 °C Copper Cond.
Fuse 5 ID F900,F901,F902
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FWH-020A6F 20A
Fuse 1 ID F15A, B, C
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 40 A, CLASS J
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer BUSSMANN
Fuse 2 Type JJS-40
Short circuit current rating 100 KA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 30 (3.4)/ 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond.
Connection 6 ID TB1
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
Panel Schematic 007N0964
Layout Drawing Number 176U8473
ENCLOSURE LAYOUT 176U3839
ELECTRICAL LAYOUT 176U8467
DUAL MOTOR/REACTOR LAYOUT 174N5521
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality