FC-321P37KT5E20H2BGXXXXSXXXXANBXCXXXXDX

132L4360

Frequency converter
FC-321P37KT5E20H2BGXXXXSXXXXANBXCXXXXDX
VLT® AutomationDrive EZ321
(P37K) 37 KW / 50 HP, Three phase 380-500 VAC
IP20 / Chassis, RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB, No Mains Option
EtherNet/IP MCA 121, No B Option
No C0 option, No C1 option
No software option, No D option
Frame: C3
Other options according to model Code

Model code: FC-321P37KT5E20H2BGXXXXSXXXXANBXCXXXXDX

Product details

Gross weight 36.6 kg
Net weight 36.3 kg
Volume 0 l
EAN 5714853438402

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® FC 321 AutomationDrive EZ

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive EZ
VLT Series 321 321
Power Rating P37K (P37K) 37 KW / 50 HP
Voltage T5 Three phase 380-500 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H2 RFI Class A2 (C3)
Brake - Safe Stop B Brake chopper
LCP G Graphical Local Control Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release - std. software
Software Language Pack X Standard Language Pack
A Option AN EtherNet/IP MCA 121
B Option BX No B Option
C0 Option CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C3 C3
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 36.6
Calculated Net Weight [kg] 36.3
Typecode Part 1 FC-321P37KT5E20H2BGX
Typecode Part 2 XXXSXXXXANBXCXXXXDX
Modelcode01 FC-321P37KT5E20H2BGX
Modelcode02 XXXSXXXXANBXCXXXXDX
Vendor ERR01 Cannot Determine Vendor
Power 110% (NO) [KW] 45
Power 150% (HO) [KW] 37
Height [mm] 550,0
Width w/ no C options [mm] 308,0
Depth [mm] 333,0
Depth with Option A/B [mm] 333,0
Continuous Current (NO) [A] 90
Intermittent Current (NO) [A] 99
Continuous Current (NO) [A] 80
Intermittent Current (NO) [A] 88
Power Loss HO [W] 697
Power Loss HO [W] 697
kVA 50.6
Continuous Current (HO) [A] 73
Intermittent Current (HO) [A] 110
Recommended Factory ERR01 Cannot Determine Vendor
Continuous Current (HO) [A] 65
Intermittent Current (HO) [A] 97.5
Power Loss NO [W] 843
Power Loss NO [W] 843
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality